??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Kabelschlepp
Description
TKR0150
Bill of material
TKR0150-W20R40+12L-FO-MO
CNSORDERNO
Order number
TKR0150-W20R40+12L-FO-MO
INV
Installation variants
W
Inner link width
mm
R
Winding radius
mm
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
H
Mounting height
120 mm
NL
Number of links
12
POS
Position of traveling
mm
Enter value for POS
Position of traveling
mm
cm
inch
ft
L
Total length
180.0 mm
TCF
Type of Connecting parts (Fixing side)
CF
Connecting parts (Fixing side)
Outer side
TCT
Type of Connecting parts (Traveling side)
CT
Connecting parts (Traveling side)
Outer side
INFO
Info PDF
PDF Catalog