??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Kabelschlepp
Description
UNIFLEX Advanced 1455 - UNIFLEX Advanced Series
Bill of material
1455.020.25.52-318.5 FU/MU
CNSORDERNO
Article number
1455.020.25.52-318.5 FU/MU
TYP
Series
UNIFLEX Advanced 1455
BAUART
Model
INV
Installation variants
BI
Inner link width
mm
BK
Outer link width
41 mm
HI
Inner height
26 mm
HG
Outer link height
36 mm
LK
Chain length
318.5 mm
KR
Bending radii
mm
LS
Travel length
mm
값 입력 LS
Travel length
mm
cm
inch
ft
LV
Fixed point offset
mm
값 입력 LV
Fixed point offset
mm
cm
inch
ft
ESP
Position moving point
mm
값 입력 ESP
Position moving point
mm
cm
inch
ft
FA
Fixed point connector
MA
Driver connector
ZLFA
Strain relief, fixed end
ZLMA
Strain relief, moving end
AE
Bracket
H
Connection height
140 mm
T
Pitch
45.5 mm
MB
Module designation
-
OPTIONAL
Ultra abrasion proof
HGG
Chain height with glide shoes
0.0 mm
INFO
Info PDF
PDF Catalog
INFO2
Website
HTML