??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
KAISER
Description
9079-52 - Aluminium-butyl sealing sleeve
Bill of material
9079-52
CNSORDERNO
Order number
9079-52
CNSEAN
EAN-Code
4013456538283
BZ
Designation
Aluminium-butyl sealing sleeve
LOD
Level of Details
ALR
Number of cables/conduits
1 ST
DLR
Diameter of cable / pipe
50 - 75 mm
L
Length
230 mm
B
Width
230 mm
H
Height
50 mm
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
For permanent, secure sealing of installation penetrations through masonry, concrete or wooden materials. The highly-elastic sleeves are fitted with non-tear aluminium butyl adhesive flanges and provide maximum adhesion. Some surfaces must be pre-treated with KAISER primer. · Permanently moisture-proof - for use indoors and outdoors · Water-sealing effect with non-pressing water up to 0.02 bar · Especially suitable for sealing in the cellar socle · Large contact area to cables and conduits · Anti-kink sleeve also permanently seals very kinked cables · Completely toolless wall installation · Extremely good adhesion