??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 28
HELP_VARIABLE
Company
KANA (Katayama Chain)
Description
160A - Un-finished
Bill of material
160A23
TYPE
Type
160A
NOT
Number of teeth
DP
Pitch dia
mm
DC
Teeth bottom dia
mm
DC2
Caliper dia
mm
DO
Outer dia
mm
T
Width of teeth
29.4 mm
MAT
Hardeningtempering
None
MATC
Comments hardeningtempering
SD
Bore
mm
SURFT
Surface treatment
CAUTION
Caution
The tooth profile in the CAD models differ from the actual shape.