您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
čeština
Deutsch
English
français
magyar
italiano
polski
English
KerbKonus 571108030110
Kerb-Konus
Fasteners for thin sheet metal
Clifa®
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{kerb_konus/ds40/clifa/clifa_abg_5710.prj},{NB=KerbKonus 571108030110},{ARTNRX1=571},{M=ab 1.0},{E=5.38},{B=8},{L=5.4 +0.08},{W=4.1},{MAT=Stahl gehärtet, verzinkt, blau passiviert},{INFO=PDF},{AX=3.0},{EX=4.60},{KHX=0.50},{EHX=0.50}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
Kerb-Konus
Description
Clifa®-ABG - Press-in bushing, blind
Bill of material
KerbKonus 571108030110
ARTNR
Articlenumber
571108030110
571108030110
mm
A
Internal thread
M3
M3
SW
Hexagon
6.4
6.4
mm
M
Sheet thickness
ab 1.0
ab 1.0
E
External diameter
5.38
5.38
mm
B
Part length
mm
Enter value for B
Part length
mm
cm
inch
ft
確定
C
Depth of thread
4.0
mm
L
Hole diameter
5.4 +0.08
5.4 +0.08
mm
W
Minimum spacing
4.1
4.1
mm
MAT
Material
Steel hardened, zinc plated, blue passivated
INFO
Product data sheet
PDF