??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 72
HELP_VARIABLE
Company
Ketten Fuchs
Description
Sprocket 6 x 2.8 mm - Sprocket 6 x 2.8 mm, for roller chains according to DIN 8187 ISO / R 606
Bill of material
Sprocket 6 x 2.8 mm, for roller chains according to DIN 8187 ISO / R 606 KETTEN FUCHS Artikel-Nr. 311-005-043
CNSORDERNO
Order number
Z
Number of Teeth
DE
Dimensions
mm
DP
Dimensions
mm
D1
Dimensions
mm
R3
Tooth tip rounding
5 mm
C
Width of the rounding
0.7 mm
B1
Gear width
2.6 mm