??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 2
HELP_VARIABLE
Company
Kieback & Peter
Description
MD15-LP - Small actuators
Bill of material
MD15-LP-HE
SA010ID04
Manufacturer name
Kieback&Peter
SA010ID06
Internet address of the manufacturer
www.kieback-peter.de
SA810ID03
Manufacturer order number
SA700ID04
Product description
SA100ID04
Actuator type
electromotive
SA110ID04
Product group (series designation)
MD15-LP
SA200ID03
CONTROLLER
SA300ID03
Mechanical transmission
lifting
SA350ID03
Actuator connection
frictional
SA400ID03
Spindle attachment
interlocking
SA500ID03
Applications
water
SA700ID05
nominal/operating voltage
12..24 V
SA700ID06
type of nominal/operating voltage
AC/DC
SA700ID09
nominal frequency (according to DIN EN 50160),relating to field nominal/operating voltage
50/60 Hz
SA700ID10
power consumption AC at operating voltage
VA
SA700ID11
power consumption AC (in operation)
VA
SA700ID13
max. power consumption AC (at rest)
VA
SA700ID14
power consumption DC at operating voltage
W
SA700ID15
power consumption DC (in operation)
W
SA700ID17
max. power consumption DC (at rest)
W
SA700ID18
inrush current
7.50 A
SA700ID19
inrush current duration relating to field inrush current
1 ms
SA700ID20
max. temperature of medium
120 °C
SA700ID22
Minimum temperature of medium
0 °C
SA700ID24
max. ambient temperature
50 °C
SA700ID25
min. ambient temperature
0 °C
SA700ID26
allowable ambient humidity (in operation)
85 % rF
SA700ID27
condensation allowable
no
SA700ID28
Level of contamination
pollution degree 2
SA700ID29
degree of protection provided by enclosure
IP54
SA700ID30
protection class
III in accordance with EN 60730
SA700ID31
sound power level
23 dB(A)
SA700ID32
mass (net)
kg
SA810ID10
Description/supplementary text for the order number
SA010ID02
Part number of the accessory
24