??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
KIPP
Description
K1981 - T connector Ø30 with connection to type I slot 8 with rotation lock
Bill of material
K1981.301
BESTKIPP
Order No.
K1981.301
PROFIL
Profile
Ø 30 mm
ESD
ESD electrostatic discharging
yes
PASSADK
Matching end cap
K1990.301
GEW
Approx. weight
0.0000 kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
EAN
EAN-Nr. Kipp
4059245809363