??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
KIPP
Description
K1056 - Slide rail Type I
Bill of material
K1056.081321
BESTKIPP
Order No.
K1056.081321
TYP
Type
I
NUTB
slot width
8 mm
L
Length
2000 mm
GEW
Approx. weight
0.2800 kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
39269099
EAN
EAN-Nr. Kipp
4059245218905
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.