??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KIPP
Description
K2104 - Stainless steel pins for hinge halves
Bill of material
K2104.06501
BESTKIPP
Order No.
K2104.06501
MATERIAL
Material
stainless steel
D
Diameter
6 mm
D1
Diameter
10 mm
L
Diameter
50 mm
L1
Diameter
1 mm
GEW
Approx. weight
0.0120 kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73182900
EAN
EAN-Nr. Kipp
4059245860135
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.