??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
KIPP
Description
K2101 - Hinges aluminium, in-frame, with step type I
Bill of material
K2101.86840
BESTKIPP
Order No.
MATERIAL
Material
Aluminium
FORMT
Form-Type
TYP
Type
I
BN
slot width
8 mm
A
distance
86 mm
A1
distance
27.5 mm
A2
distance
27.5 mm
A3
distance
43 mm
A4
distance
43 mm
B
width
84 mm
B1
distance
81 mm
B2
distance
40 mm
B3
distance
41 mm
D
Diameter
6.1 mm
D1
Diameter
14.2 mm
S
height
3.8 mm
N
slot
8 mm
F1
F1 N
200 N
F2
F2 N
200 N
GEW
Approx. weight
kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
83021000
EAN
EAN-Nr. Kipp
EOL
End of life
31.08.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.