??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 36
HELP_VARIABLE
Company
KIPP
Description
K1719 - Telescopic slides, steel for side mounting, full extension, load capacity up to 272 kg
Bill of material
K1719.10160
BESTKIPP
Order No.
HER
Manufacturers article number
mm
S
stroke
mm
Enter value for S
stroke
mm
cm
inch
ft
FORM
Form
AUSF
Auführung
A
distance
12.7 mm
A1
distance
mm
A2
distance
mm
A3
distance
mm
A4
distance
mm
A5
distance
mm
A6
distance
mm
A7
distance
mm
A8
distance
mm
A9
distance
mm
A10
distance
mm
A11
distance
mm
A12
distance
mm
A13
distance
mm
A14
distance
mm
A15
distance
mm
A16
distance
mm
B
width
19.1 mm
H
height
76.2 mm
L
Length
mm
TRAGKRAFT
Loading per pair kg
kg
GEW
Approx. weight
kg
MONTAGE
Assembly
Montage seitlich
PTYP
Produktyp
Standard
VA
Verpackungsart
einzeln verpackt
ARTU
Artikelübersicht
Artikelübersicht
INFO
Technical Information
Technical Information
MONTAGEA
Assembly Instruction
Assembly Instruction
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
83024230
EAN
EAN-Nr. Kipp
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.