??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
KIPP
Description
K1768 - Swivel and fixed castors heavy-duty version
Bill of material
K1768.125501
BESTKIPP
Order No.
AUSF
version
ROT
Rotation
RL
wheel bearing
ball bearing
A
Distance
mm
B
width
110 mm
B1
width
80 mm
B2
width
75 mm
B3
width
50 mm
L
Length
140 mm
L1
Length
105 mm
H
height
mm
D
diameter
11 mm
R
Distance
mm
R1
diameter
mm
TFK
load-carrying capacity
kg
GEW
Approx. weight
kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
83022000
EAN
EAN-Nr. Kipp