您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1856.401304
KIPP USA
Clamping devices
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{kipp_usa/clamping_devices/04624-20_asmtab.prj},{NB=K1856.401304GESCHLOSSEN},{DK=40},{L=74},{L1=55.0},{L2=9.5},{L3=21.50},{L4=12},{L5=25.00},{B=78},{B1=59.0},{H=50.00},{H1=47.0},{H2=70.00},{H3=17.5},{H4=48.0},{D1=55},{R=24.7},{S=10},{GEW=2.6300},{TYP=1.0},{CX1=8.280},{ROT1=25.250},{XPOS1=20.000},{NDM=12},{LSCHR=80},{BESTKIPPUSA=K1856.401304},{FORM=A},{FORM1=doppelt wirkend},{H5=25},{H6=19},{H7=40},{D=53.0},{G=M12},{G1=M12x18},{SPANNKRAFT=15.9},{SPANNKRAFT1=63.6},{VOL=31.8},{WIRK=15.9},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{EAN=4059245655489},{FILTER=KIPP,KIPP_USA,},{IMPERIAL=MM},{PPATH=04624-20_schb.sbl.prj},{EOL=31.12.2099},{POS=GESCHLOSSEN}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
KIPP USA
Description
K1856 - Rotary lever clamps, hydraulic double / single-acting with spring return
Bill of material
K1856.401304
BESTKIPPUSA
Order No.
K1856.401304
K1856.401304
FORM
Form
A
A
FORM1
Form
double-acting
double-acting
DK
Piston Ø
40
40
POS
Position
closed
open
closed
open
L
Length
74
74
L1
Length
55.0
55.0
L2
Length
9.5
9.5
L3
Length
21.50
21.50
L4
Length
12
12
L5
Length
25.00
25.00
B
width
78
78
mm
B1
width
59.0
59.0
mm
H
height
50.00
50.00
mm
H1
height
47.0
47.0
mm
H2
height
70.00
70.00
mm
H3
height
17.5
17.5
mm
H4
height
48.0
48.0
mm
H5
height
25
25
mm
H6
height
19
19
mm
H7
height
40
40
mm
D
diameter
53.0
53.0
D1
diameter
55
55
G
thread
M12
M12
mm
G1
thread
M12x18
M12x18
mm
R
Radius
24.7
24.7
S
stroke
10
10
SPANNKRAFT
Clamping force
15.9
15.9
KN
SPANNKRAFT1
Clamping force
63.6
63.6
KN
VOL
Volumen
31.8
31.8
cm3
WIRK
Effective
15.9
15.9
cm3
GEW
Approx. weight
2.6300
2.6300
kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTNUSA
Customs tariff number USA
EAN
EAN-Nr. Kipp
4059245655489
4059245655489
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
LSCHR
Length
80
80