您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1372.08
KIPP USA
Spring Plungers
Pin Plungers
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{kipp_usa/federnde_druckstuecke/pinn_plungers/03050-01.prj},{NB=K1372.080},{D1=3.5},{H=3.0},{T=3.0},{T1=1.4},{L=22},{N=1.2},{S=2.5},{F1=9},{F2=35},{GEW=0.0049},{EAN=4059245844067},{NDM=8.0},{NDM1=5.0},{HX=3.000},{XA=1.200},{XB=40.000},{XC=1.400},{XD=5.000},{XE=10.000},{XF=0.300},{XG=5.500},{XH=4.200},{XI=0.200},{XJ=1.000},{XK=3.000},{XL=1.900},{BESTKIPPUSA=K1372.08},{D=M8},{BESTMS=K0317.908},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,KIPP_USA},{ZGT=Gewindestift eingeklebt},{IMPERIAL=MM},{POS=0.0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
KIPP USA
Description
K1372 - Spring plungers with hexagon socket and flattened POM thrust pin, steel
Bill of material
K1372.08
BESTKIPPUSA
Order No.
K1372.08
K1372.08
D
thread
M8
M8
mm
D1
diameter
3.5
3.5
mm
POS
Length
mm
Enter value for POS
Length
mm
cm
inch
ft
確定
H
distance
3.0
3.0
mm
T1
height
1.4
1.4
mm
L
Length
22
22
mm
N
width
1.2
1.2
mm
S
Width across flats
2.5
2.5
mm
F1
Spring force initial pressure F1 approx. N
9
9
N
F2
Spring force final pressure F2 approx. N
35
35
N
BESTMS
assembly key
K0317.908
K0317.908
GEW
Approx. weight
0.0049
0.0049
kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTNUSA
Customs tariff number USA
EAN
EAN-Nr. Kipp
4059245844067
4059245844067
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
EOL
End of life
31.12.2099