??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
KIPP USA
Description
K1994 - Locking clips Ø30 type I
Bill of material
K1994.30
BESTKIPPUSA
Order No.
K1994.30
MATERIAL
Material
Kunststoff
PROFIL
Profile
Ø 30 mm
ESD
ESD electrostatic discharging
no
GEW
Approx. weight
0.0080 kg
BS
Description
信息
Infotext
ROHS
RoHS
Yes
ZTNUSA
Zolltarifnummer USA
EAN
EAN-Nr. Kipp
4059245809547