??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Kistler
Description
8793A... - K-Shear Accelerometer
Bill of material
Kistler Typ 8793A500
TYP
Type
8793A
MR
Measuring range
±500 g
TEDS
TEDS templates
AR
Acceleration range
±500 g
SENS
Sensitivity, ±10%
10 mV/g
TCS1
Temperature coeff. of sensitivity
-0.03 %/°C
OTR
Operating temperature range
-55 ... 120 °C
STR
Storage temperature range
-75 ... 150 °C
VOL
Voltage full-scale
±5 V
SE
Sensing element
quartz-shear
CA
Housing/base
stainless steel
CON
Connector
4 pin pos.
GI
Ground isolated
with pad
G
Mass
11 g
MO
Mounting
cap screw
INFO
www.kistler.com
For more information about this, or other Kistler products: click here
SAP
Material numbers
000000000018030208