??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kistler
Description
5177BQ12 - 3-channel amplifier for motorsport
Bill of material
KISTLER Type 5177BQ12
TYP
Typ
5177BQ12
NC
Number of channels
3
AA
Adjustment accuracy
±0.5 %
FR
Frequency range (-3 dB)
0.4 … 50 000 Hz
OTR
Operating temperature range
0 … 125 °C
STR
Storage temperature range
-10 … 70 °C
WEIGHT
Weight
50 g
DIM
Dimensions
40.1x40.1x37 WxHxL
SAP
Material numbers
000000000018048111
INFO
www.kistler.com
For more information about this, or other Kistler products: click here