??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Kistler
Description
5073A - ICAM
Bill of material
KISTLER Type 5073A111
TYP
Type
5073A
M
Measuring Range
±100...±1000000 pC
AS
Output Signal
0 ... ±10 V output signal V
BT
Operating temperature range
0...60 not condensing °C
AN
Connector plug
K
Channel
SAP
Material numbers
000000000018004735
INFO
www.kistler.com
For more information about this, or other Kistler products: click here