??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
ksb
Description
Stationary installation - Ama-Drainer 522 ND/11
Bill of material
Ama-Drainer 522 ND/11
CMPSIZE
Component size
522
SIZEDN2
Nominal diameter outlet
G 2
PRDCPT
Material variant
INSTTYP
Installation type
PRTCLSZE
Particle size
11.000000
RTDPWR
Rated power
2.20 kW