??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 50
HELP_VARIABLE
Company
ksb
Description
Magnochem-Bloc Horizontal Pump - Mag-drive Pump
Bill of material
040-025-160
CMPSIZE
Component size
PRDCPT
Design concept
MNCPLNSZE
Magnetic coupling size
LUBTYP
Lubrication type
LUBMON
Lubrication monitoring
CNNSTDDIMDN1
Dimension standard - suction flange
CNNSTDDRLDN1
Flange design inlet
NMNLPRDRLPN1
Nominal pressure inlet
NMNLPRDIMPN1
Nominal pressure - suction flange dimension
FLNGSIZEDN1
Nominal diameter - suction flange
CNNSTDDIMDN2
Dimension standard - discharge flange
CNNSTDDRLDN2
Flange design outlet
NMNLPRDRLPN2
Nominal pressure outlet
NMNLPRDIMPN2
Nominal pressure - discharge flange dimension
FLNGSIZEDN2
Nominal pressure - discharge flange drilling
IE
Drive standard
MTRPRTCN
Type of motor enclosure
RTDFRQ
Rated frequency
MTRPOLE
Number of motor poles
MTRCNSTR
Motor construction type
MTRSIZE
Motor size
MTRTMPCLS
Temperature class motor
PRTCNTYP
Type of explosion protection
MTRMFG
Motor manufacturer
EFFCLS
Efficiency class
RTDPWR
Rated power
MTRMTRL
Motor material housing
MTRSRSTYP
Type series motor manufacturer
EXTSHFT
Extended shaft
PHASE
Mains type Motor
VLTG
Rated voltage
MTRMATNO
Motor SAP material number
PMPDRV
Pump drive