??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 8
HELP_VARIABLE
Company
KST
Description
2.4.3.H.3 ASME BPE - Hygienic flange with collar DIN 11853-2
Bill of material
Hygienic flange with collar DN 11/2" ASME BPE (1.4404, EPDM) DIN 11853-2 706247 999277 999279
DN
dimension
AB
dimension
mm
A
external diameter
mm
B
internal diameter
mm
C
total lenght
mm
D
outer flange diameter
mm
LK
circular hole
mm
MAT
Material
1.4404
OFB
Surface condition
MB = Ra<0,8µm μm
IO
internal surface finish
μm
ARTNR
ordner No.
ARTNR1
(additional) ordner No.
999279