??
Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 2
HELP_VARIABLE
Company
KUNLONG
Description
SK1-8118-2T - base
Bill of material
SK1-8118-2TL
IN
Item No
WT
Weight
415 g
ML
Material
Stainless Steel(SUS304)
FH
Finish
Bright Polishing
AN
Application
Marine,kitchen equipment; Medicalequipment;Environmental equipment
FS
Features
With strong compression locking function;Stainless Steel material,great corrosion resistanceperformance
CZ
Operation
After the handle clockwise to force open the continuingslide handle hooks that slide open the door from the nest