??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
KUNLONG
Description
SK2-064AS - Butt Hinge
Bill of material
SK2-064AS
IN
Item No.
SK2-064AS
WT
Weight
780 g
WC
Weight Capacity
148kgs/2pcs
ANG
angle
ML
Material
Stainless Steel(SUS304)
FH
Finish
Bright Polishing
YT
Application
Chassis and cabinet;Mini oven;Automatic equipment;etc.
TD
Features
Low profile with 120 degree opening angle;Stainless Steelcover,no marks after assembled;Adjustable holes ofthe hinge,suitable for differentthickness door;Suitable for left and right side hinging