??
Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
KUNLONG
Description
SK2-233-2
Bill of material
SK2-233-2
IN
Item No.
SK2-233-2
WT
Weight
180 g
ANG
angle
WC
Weight Capacity
30 kgs/2pcs
ML
Material
Zinc Alloy(ZDC)
FH
Finish
Black Painted
YT
Application
Machinc tool,Automation equipment,Industrial cabinet
TD
Features
Six-holes installation, more solid;Two size can be chosen;Low profile with 180 degree opening angle;Suitable for left and right side hinging