??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 2
HELP_VARIABLE
Company
KUNLONG
Description
SK2-234 - Butt Hinge
Bill of material
SK2-234-3
IN
Item No.
L1
L2
L3
L4
H1
H2
D1
D2
d2
D3
M
M6
WT
Weight
g
WC
Weight Capacity
ANG
angle
ML
Material
Nylon(PA)
FH
Finish
Black
YT
Application
Machine tool; Automatic equipment; Industrial cabinet;etc
TD
Features
Six-holes installation, more solid;Two size can be chosen;Low profile with 180 degree opening angle;Suitable for left and right side hinging