??
Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
KUNLONG
Description
SK2-5845 - Refrigerator Hinge
Bill of material
SK2-5845
IN
Item No.
SK2-5845
WT
Weight
211 g
WC
Weight Capacity
30kgs/2pcs
ANG
Angle
ML
Material
Zinc Alloy(ZDC)
FH
Finish
Bright Chrome Plated
YT
Application
Cold storage freezer; Kitchen equipment;Industrialoven;
BZ
Remark
Please use countersunk screws when installing
TD
Features
Low profile with 180degree opening angle;Suitable for cam door installation;Suitable for left and right side hinging