??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 12
HELP_VARIABLE
Company
KUNLONG
Description
SK4-224 - Handle
Bill of material
SK4-224-34-300C
IN
Item No.
COLOR
Color
ML
Matetial
Tube: Aluminum Alloy,Base cover: Nylon(PA)
FH
Finish
Tube: Black Painted
WT
Weight
YT
Application
Oven.Test chamber.Automation equipment
BZ
Remark
Use screwdriver to open the dust-proof cover
TD
Features
Easy to install, with strong tension bearing;Mounting holes is oblong hole, with dustproof cover;With dust cover, no marks after installation, simpleand elegantappearance;Matching colors with industrial sense and suitablefor mostindustrialequipment installation