??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
KUNLONG
Description
SK6-UC75105S - Caster Wheel
Bill of material
SK6-UC75105S
IN
Item No
SK6-UC75105S
BK
Brake
YES
CY
Capacity
250 kg
WT
Weight
810 g
ML
Material
Steel/PP+Fiberglass Wheel
FH
Finish
Black Electrophoresis
YT
Application
All types instruments; Movable table; Cabinet; Cart;etc.
TD
Features
Steel material, special bending process with superiorbearing performance;Excellent structure design without noise whilerotating;Wheel shaft use a roller bearing, excellent rotatingperformance;Low installation height, widened wheels, fullywithstand heavy load