??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
KUNLONG
Description
SK6-ZB6595P - Caster Wheel
Bill of material
SK6-ZB6595P
IN
Item No
SK6-ZB6595P
CY
Capacity
400 kg
WT
Weight
1155 g
ML
Material
Steel/PVC Wheel
FH
Finish
Black Electrophoresis
YT
Application
All types instruments; Movable table; Cabinet; Cart;etc.
TD
Features
Steel material, special bending process with superiorbearing performance;Excellent structure design without noise whilerotating;Wheel shaft use a roller bearing, excellent rotatingperformance;Low installation height, widened wheels, fullywithstand heavy load
BK
Brake
YES