??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
KVT Fastening
Description
LK 954-special size - Sealing Plug LK
Bill of material
KVT LK 954-060C
TYPE
LK 954-060C
M1
MATERIAL SLEEVE
DIN 1.0403
M2
MATERIAL MANDREL
DIN 1.5523
FORM
D1
6.000 mm
L1
5.000 mm
D2
3.400 mm
L2
54.000 mm
D3
6.000 mm
L3
7.400 mm
D4
4.800 mm
L4
5.300 mm
GV
WEIGHT PRE-ASSEMBLED
4.320 g
GM
WEIGHT INSTALLED
0.890 g
INFO
Infotext
Informacje dodatkowe
Infotext