??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 3
HELP_VARIABLE
Company
KVT Fastening
Description
Large flat round head , rivet thorn - Aluminum - Blindniete
Bill of material
KVT ACD 612 ASMLF14
D
Rivet diameter
4.8 mm
L
L nominal
mm
FORM
Form
P
Clamping range
mm
Enter value for P
Clamping range
mm
cm
inch
ft
P1
Clamping range
mm
BZC
Orderspecification
W
Material
Pod : Aluminum , 3.5% Magnesium , Thorn : Aluminum
B
Borehole diameter
mm
Enter value for B
Borehole diameter
mm
cm
inch
ft
F1
1400 N
F2
1000 N
D1
2.64 mm