??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Aluminium Profiles - Langle
Description
LE-8-3090 - Aluminium Profile 30 Series
Bill of material
LE-8-3090-S-OO-50
ORDERNUMBER
Order Number
LE-8-3090-S-OO-50
CODE
Code
LE-8-3090
MATERIAL
Material
Aluminium 6063-T5
COLOUR
Colour
SURFACE
Surface
JMGXJIX
Section moment of inertia Ix
6.81 cm^4
JMGXJIY
Section moment of inertia Iy
60.06 cm^4
WEIGHT
Weight
2.151 kg/m
LENGTH
Length
mm
Enter value for LENGTH
Length
mm
cm
inch
ft