??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Aluminium Profiles - Langle
Description
LE-10-4545W - Aluminium Profile 45 Series
Bill of material
LE-10-4545W-S-OO-50
ORDERNUMBER
Order Number
LE-10-4545W-S-OO-50
CODE
Code
LE-10-4545W
MATERIAL
Material
Aluminium 6063-T5
COLOUR
Colour
SURFACE
Surface
JMGXJIX
Section moment of inertia Ix
15.01 cm^4
JMGXJIY
Section moment of inertia Iy
15.01 cm^4
WEIGHT
Weight
2.295 kg/m
LENGTH
Length
mm
Enter value for LENGTH
Length
mm
cm
inch
ft