??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Aluminium Profiles - Langle
Description
LE-8-6630 - Aluminium Profile 60 Series
Bill of material
LE-8-6630-S-OO-50
ORDERNUMBER
Order Number
LE-8-6630-S-OO-50
CODE
Code
LE-8-6630
MATERIAL
Material
Aluminium 6063-T5
COLOUR
Colour
SURFACE
Surface
JMGXJIX
Section moment of inertia Ix
30.85 cm^4
JMGXJIY
Section moment of inertia Iy
26.12 cm^4
WEIGHT
Weight
2.151 kg/m
LENGTH
Length
mm
Enter value for LENGTH
Length
mm
cm
inch
ft