??
Catalog navigation
CAD-Modelle herunterladen
Voransichten
3D
2D
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
Aluminium Profiles - Langle
Description
LE-M-135Z - Aluminium Profile Module Series
Bill of material
LE-M-135Z-S-OO-50
ORDERNUMBER
Order Number
LE-M-135Z-S-OO-50
CODE
Code
LE-M-135Z
MATERIAL
Material
Aluminium 6063-T5
COLOUR
Colour
SURFACE
Surface
JMGXJIX
Section moment of inertia Ix
73.52 cm^4
JMGXJIY
Section moment of inertia Iy
452.67 cm^4
WEIGHT
Weight
7.821 kg/m
LENGTH
Length
mm
Wert eingeben für LENGTH
Length
mm
cm
inch
ft