??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Aluminium Profiles - Langle
Description
Interchangeable Slide - Interchangeable linear slider product
Bill of material
ROT25N40EC
SERIES
Series
SSR
Single slide rail
T
SIZE
Size
mm
LRFM
Lide rail fixing method
SL
Slide length
mm
Enter value for SL
Slide length
mm
cm
inch
ft
SP
Special processing
PRECISION
Precision
WR
Wr
23.00 mm
HR
Hr
21.9 mm
D
11.0 mm
H
h
9.2 mm
DD
d
7.0 mm
S
0 mm
P
60 mm
E
20.0 mm