??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 16
HELP_VARIABLE
Company
Aluminium Profiles - Langle
Description
AT10-B - Timing pulleys
Bill of material
LE-AW25AT10150-B-H12
BW
Belt width
A
16.5 mm
W
22.5 mm
L
38.0 mm
WM
Wheel material
FM
Flange material
6061
ST
Surface treatment
TEETH
Teeth
WS
Wheel shape
SHS
Shaft hole specification
H
mm
Enter value for H
mm
cm
inch
ft
P
mm
N
mm
M
0 mm
V
mm
F
mm
Z
mm
J
mm
PD
P.D.
mm
OD
O.D.
mm
D
mm
FF
mm
E
mm
CTTA
Change the thread angle
RR
Riveted rib
RC
Rib cutting
FC
mm
SGP
Spring groove processing
SKH
MM
m
0.00 mm
D2
d2
0.0 mm