??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
501 352 - 5.m Wellenadapter Variante 2
Bill of material
501 352_5.m Wellenadapter Variante 2
CNSORDERNO
Part number
501 352
BEZ
Description
5.m Wellenadapter Variante 2
A
Diameter
34 mm
B
Length
26 mm
C
Length
6 mm
D
Diameter
mm
Enter value for D
Diameter
mm
cm
inch
ft
E
Diameter
20 H7 tief 2.5
F
Diameter
26 mm
G
Diameter
4.2 mm
H
Length
2 mm
I
Length
2.5 mm
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
MT
Max. torque
4 Nm
PW
Profile shaft
VK6
CNSMASSEXACT
Weight
0.22 kg