??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 101 - 5.0 lifgo guide rail Hole at front
Bill of material
500 101_5.0 lifgo Fuehrungsschiene Bohrung stirnseitig
CNSORDERNO
Part number
500 101
BEZ
Description
5.0 lifgo guide rail Hole at front
INFO
Datenblatt
Info PDF
A
Length
23 mm
A1
Length
21 mm
B
Diameter
M10 mm
C
Length
30 mm
D
Height
26 mm
F
Height
16 mm
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
ZE
Number of teeth between two
20 each
M
Module
1.0 mm
LX
Moment of inertia
18660 mm^4
LY
Moment of inertia
32149 mm^4
LP
Polar moment of inertia
50810 mm^4
G
Weight
4.02 Kg/m
CNSMASSEXACT
Weight
0.32 kg