??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEMO
Description
B-3B-FH_Z - Push-pull connector - Elbow plug, cable collet and nut for fitting a bend relief
Bill of material
FHA.3B.318.CLCD72Z
REF
FHA.3B.318.CLCD72Z
DESC
Elbow plug, cable collet and nut for fitting a bend relief
CONTACT
18 Low Voltage
MINTEMP
-55 °C
MAXTEMP
250 °C
TESTV
Vtest (contact-contact):|A|1850 V (AC), 2600 V (DC)
MAXA
7 A
OPTION
Z : Nut for fitting a bend relief