??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Lichtgitter
Description
Forge-welded gratings with round cross bars
Bill of material
SP 230-34/23-3Q-1-1-1000-1000
PRODUKTGRUPPE
Product group
Forge-welded gratings with round cross bars
TEIL
Stock item
No stock items available with your configuration
BESTNR
Grating type
SP 230-34/23-3
LODLEVEL
Level of detail
WERKSTOFF
Material
OF
Surface treatment
TSH
Bearing bar height (BBH)
mm
TSS
Bearing bar thickness (BBT)
mm
TT
Bearing bar pitch (BBP)
mm
QT
Crossbar pitch (CP)
mm
L
Length (dimension in the bearing bar direction) (L)
mm
Enter value for L
Length (dimension in the bearing bar direction) (L)
mm
cm
inch
ft
B
Width (dimension in the crossbar direction) (B)
mm
Enter value for B
Width (dimension in the crossbar direction) (B)
mm
cm
inch
ft
RH
Slip resistance
RHG
Rating group
-
G
Weight
0.0 kg
INFO2
Lichtgitter website
HTML (Online)
ADDPDF
Version of data sheet
HINWEIS
Notice
-
HINWEIS2
Notice 2
The data given in this table corresponds to the current status. We reserve the right to make changes to the production program, the data and technical changes. Have Lichtgitter approve technical feasibility in the event of an order.