??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 4
HELP_VARIABLE
Company
LILAI Chain
Description
Machined Processed Drive Sprocket - 822 Series
Bill of material
1-822-11-50
SM
Sprocket model
TEETH
Number of teeth
PD
Index circle
mm
OD
Addendum
mm
TOP
Root circle
mm
BORE
Bore size
mm
C
Hub depth (C)
3.3 mm
MATERIAL
Material
Nylon PA6
AT
Apply to
It is suitable for heavy-duty conveying and is sturdy and durable.
JG
Inner diameter
Bore Tolerance: d+0.08/+0.02