??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
LILAI Chain
Description
822 Series - Straight Running Roller Table Top Chain
Bill of material
822-K750
CN
Chain model
SERIES
Series
822 Series
PN
Product name
Straight Running Roller Table Top Chain
APPLICATION
Application
Mainly suitable for straight conveying of heat shrink packaging products.
CPBM
Plate/roller material
Dark Green POM, operating temperature -30°C~+90°C
PM
Pin material
Ø8mm stainless steel
WIDTH
Width
mm
WEIGHT
Weight
Kg/m
WL
Working load
3830 N
RBR
opposite bending raduis
200 mm