??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
LILAI Chain
Description
880TAB-RT Series - Tracks
Bill of material
880TAB-RT-K325-R200-100-1
CRN
Curved rail name
SERIES
Series
880TAB-RT Series
RT
Rail type
PN
Product name
Small Radius Sideflex Chain Curved Track Rail
MATERIAL
Material
The material is ultra high molecular polyethylene, the color is black.
TEMPERATURE
Temperature
The operating temperature is -30℃~90℃.
BRA
Bent rail angle
°
CRM
Curved rail model
R
Minimum center radius of curved rail
R200
W
Curved rail width
T
Curved track spacing
0