??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
LILAI Chain
Description
1400TAB Series - Case Conveyor Chain
Bill of material
1400TAB
CM
Chain model
1400TAB
SERIES
Series
1400TAB Series
APPLICATION
Application
Mainly suitable for heavy duty cartons conveying.
MATERIAL
Material
POM, color white, operating temperature -30°C~+90°C
PM
Pin material
Stainless steel
WL
Working load
6400N
TS
Maximum Speed
30 m/min lubricant ; 20 m/min dry
PACKAGE
Package
12 PCS/meter
W
Width
50.0 mm
WEIGHT
Weight
2.02 kg/m
RBR
opposite bending raduis
75 mm
TR
Sideflex Radius
450 mm
E
10.0 mm
G
54 mm
J
65 mm
V
37 mm
L
18.5 mm
P
82.5 mm
REMARK
Remark
Same as 1400 sprocket