??
Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 3
HELP_VARIABLE
Company
LILAI Chain
Description
Straight Running Double hinge Table Top Chain - 821 Series
Bill of material
821-K750
CN
Chain model
SERIES
Series
PN
Product name
Straight Running Double hinge Table Top Chain
APPLICATION
Application
food and beverage industry, such as transportation of bottles,cans etc.
MATERIAL
Material
POM,Color Coffee,temp:-30°C to 90 °C
PM
Pin material
Stainless steel
MS
Maximum speed
50M/min lubrication, 30M/min dry
WL
Working load
Working load (25°C) 2680N, Max length 15m
REMARK
Remark
One meter = 26 pieces
W
Width
mm
WEIGHT
Weight
kg/m
RBR
opposite bending raduis
50 mm
E
6.3 mm
G
140.0 mm
H
9.30 mm
L
7.95 mm
P
38.1 mm
Q
mm
T
4.8 mm