??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 7
HELP_VARIABLE
Company
Lim-Tec
Description
LBP - Ball screw linear actuator
Bill of material
LBP32-H1-50-BA-FCM(NO)-P3-RH-AC3-PH 380/220V 50HZ-0.18-2800-W
MODEL
Series
A
Size
W
Speed
mm/s
Z4
Dynamic Load
N
B
Ratio
C
Stroke
mm
Enter value for C
Stroke
mm
cm
inch
ft
D
Front Attachment
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
G
Limit Device
H
Input Versions
J
Input Shaft
K
Motor
L
power
kW
M
Rotational Speed
rpm
N
Junction box location
O
Accessories(SP Rear bracket)
P
Accessories (BRE Motor brake)
Q
Accessories (RPT90 Rear fixing attachment turn at 90)
R
Accessories (B Bellows)
X
Accessories (AR Anti-turn device)
T
Accessories (ST Stainless steel protective tube)
Z3
Self-locking Coefficient
%
X3
Note:
When choosing Bellows,stroke by 10%.
NOTE
Note:
LBP Series linear actuator can be driven by AC 1-phase motor,DC motor,stepping motor,servomotor,but the perfomances will be changed,please consult with Lim-Tecs engineers.