??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Line Tech
Description
HRC 45 ML - Linear guide
Bill of material
HRC45ML-B1-VC-N-171.5L-12-54.5-I
MOD
Model Code
HRC45ML
RT
Rail type
SIZE
Size
45 mm
ST
Seal type
BQ
Block quantity
LSP
Lubrication storage pad
BC
Ball chain
PC
Preload class
RL
Rail length
mm
Enter value for RL
Rail length
mm
cm
inch
ft
PA
Starting hole position
P1
Starting hole pitch
mm
Enter value for P1
Starting hole pitch
mm
cm
inch
ft
P2
End hole pitch
54.500 mm
AG
Accuracy grade
POS1
First slider position
mm
POS2
Second slider position
mm
POS3
Third slider position
mm
POS4
Fourth slider position
mm
H
70 mm
W2
20.5 mm
W1
45 mm
H1
39.0 mm
P
105 mm
DXDXG1
Dxdxg1
20x14x17 mm
W
86 mm
L
171.5 mm
L1
138.5 mm
H2
h2
60.7 mm
P1X
80 mm
P2X
60 mm
MXG2
Mxg2
M10x20 mm
T
14 mm
N1
PT1/8x12.5 mm
N2
M6x10.5 mm
N3
P5
E
17 mm
S1
21.1 mm
S2
28.1 mm
S3
35.0 mm
S4
35.0 mm
RW
Rail Weight
10530 g/m