??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
LUCAS FRANCE
Description
ALSS - 2 ROBOTS - LINEAR AXIS ON THE FLOOR - STANDARD
Bill of material
LUCAS - MOTORIZED LINEAR AXIS ON THE FLOOR - STANDARD - 2 ROBOTS
MARQUEROBOT1
Robot brand 1
MODELEROBOT1
Robot model 1
MASSEROBOT1
Robot 1 weight
kg
LOBRAS1
Robot arm length 1
mm
LOEMBASE1
Length of the robot base 1
mm
LAEMBASE1
Width of the robot base 1
mm
CUTILE1
Robot payload 1
kg
MARQUEROBOT2
Robot brand 2
MODELEROBOT2
Robot model 2
MASSEROBOT2
Robot 2 weight
kg
LOBRAS2
Robot arm length 2
mm
LOEMBASE2
Length of the robot base 2
mm
LAEMBASE2
Width of the robot base 2
mm
CUTILE2
Robot payload 2
kg
COURSE
Useful stroke
mm
输入参数值: COURSE
Useful stroke
mm
cm
inch
ft
V
Max travel speed
m/s
A
Acceleration max of carriage
m/s²
HCHARIOT
Height on carriage
491 mm
DZR1
Robot 1 height offset
mm
输入参数值: DZR1
Robot 1 height offset
mm
cm
inch
ft
DYR1
Robot 1 lateral backwardation
mm
HPPR1
Robot 1 height position
491.0 mm
DZR2
Robot 2 height offset
mm
输入参数值: DZR2
Robot 2 height offset
mm
cm
inch
ft
DYR2
Robot 2 Lateral backwardation
mm
HPPR2
Robot 2 height position
491.0 mm
CATEGORIE
LUCAS Category
INFORMATION
Information of robot configuration
The configuration is possible and fits in the standard products of LUCAS FRANCE.
SOUFFLETS
Protection bellow option
COURSEREELLE
Effective stroke
4251.0 mm
LACHAINE
Energy chain width
mm
POSCHAINE
Energy chain position
ARRIVEECABLES
Arrival position of the cables
PREREP
Precision and repeatability
PRECREM
Precision of racks
+/- 0.38 mm
REPUNI
Unidirectional repeatability without deformation of the structure
+/- 0.050 mm
REPBI
Bidirectional repeatability without deformation of the structure
+/- 0.194 mm
RECTITUDE
Straightness of the beam without deformation of the structure
0.60 mm
RIGIDITE
Stiffness
POSCHARIOT1
Carriage 1 position
mm
输入参数值: POSCHARIOT1
Carriage 1 position
mm
cm
inch
ft
POSCHARIOT2
Carriage 2 position
mm
输入参数值: POSCHARIOT2
Carriage 2 position
mm
cm
inch
ft
DOMAP
Application field
TYPEAP
Type of application
ENVIPRINCI
Main environment
DE
Maximum emergency stop deceleration
m/s²
CM
Motor maximum torque required
9.56 Nm
CFM
Maximum motor brake torque
78.57 Nm
INERTIEM
Load inertia applied to the motor shaft
250.49 kg.cm²
VMOTEUR
Required motor speed
2727 tr/min
COULEURMOB
Carriage housings color
COULEURFIX
Beam and feet color
OPTGARANTIE
Warranty option
TESTCLIENT
Customer tests at LUCAS
LIEU
Place of delivery and installation
DISTANCE
Distance between LUCAS and the installation site
km